IESNA:LM-63-2002
[TEST]P832655
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D2-835-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4665
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 42.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
474.3 474.3 478.4 478.4 486.7 499 519.6 544.4 581.5 622.7
672.2 721.7 779.5 833.1 890.8 956.8 1031 1092.9 1150.6 1196
1220.8 1216.6 1191.9 1146.5 1080.5 993.9 890.8 783.6 668.1 552.6
437.2 325.8 222.7 132 57.7 8.2 0
474.3 474.3 478.4 478.4 486.7 499 519.6 544.4 581.5 622.7
672.2 721.7 779.5 837.2 894.9 960.9 1035.2 1101.2 1158.9 1204.3
1224.9 1220.8 1196 1150.6 1084.7 993.9 886.7 783.6 668.1 548.5
433 321.7 218.6 127.8 53.6 8.2 0
474.3 474.3 474.3 478.4 486.7 499 519.6 548.5 581.5 622.7
672.2 730 787.7 845.5 903.2 973.3 1047.5 1113.5 1179.5 1229
1253.7 1253.7 1229 1183.6 1117.6 1031 923.8 812.5 688.7 569.1
445.4 334.1 226.8 136.1 57.7 8.2 0
474.3 474.3 478.4 482.5 486.7 499 519.6 548.5 585.6 626.9
676.4 734.1 791.8 853.7 915.6 985.7 1064 1138.3 1204.3 1257.9
1295 1299.1 1278.5 1233.1 1171.3 1084.7 973.3 853.7 730 602.1
474.3 358.8 243.3 148.5 66 12.4 0
474.3 474.3 478.4 482.5 486.7 499 523.8 552.6 589.8 631
680.5 738.2 800.1 861.9 923.8 1002.2 1080.5 1154.8 1229 1290.9
1328 1336.2 1315.6 1274.4 1208.4 1117.6 1010.4 886.7 758.8 626.9
494.9 371.2 255.7 156.7 74.2 16.5 0
474.3 474.3 478.4 482.5 486.7 499 523.8 552.6 585.6 631
684.6 738.2 800.1 861.9 927.9 1010.4 1088.8 1167.1 1241.4 1303.2
1340.4 1348.6 1328 1286.7 1220.8 1134.1 1022.8 899.1 767.1 635.1
503.1 375.3 255.7 152.6 70.1 12.4 0
474.3 474.3 478.4 482.5 486.7 499 523.8 552.6 589.8 631
684.6 738.2 800.1 866.1 932.1 1014.5 1092.9 1167.1 1237.2 1299.1
1332.1 1336.2 1315.6 1270.2 1200.1 1113.5 1002.2 878.4 754.7 622.7
490.8 367.1 251.6 152.6 70.1 12.4 0
474.3 474.3 478.4 478.4 486.7 499 519.6 548.5 581.5 622.7
676.4 730 787.7 849.6 915.6 989.8 1068.2 1138.3 1208.4 1266.1
1299.1 1299.1 1278.5 1229 1167.1 1076.4 969.2 849.6 725.9 606.3
478.4 358.8 247.4 148.5 70.1 12.4 0
474.3 474.3 478.4 478.4 486.7 499 519.6 544.4 581.5 622.7
672.2 725.9 783.6 841.3 903.2 969.2 1047.5 1113.5 1179.5 1229
1257.9 1257.9 1233.1 1183.6 1121.8 1035.2 927.9 816.6 697 573.3
453.7 338.2 231 136.1 61.9 8.2 0
474.3 474.3 478.4 478.4 486.7 499 519.6 548.5 581.5 622.7
672.2 725.9 779.5 837.2 899.1 960.9 1039.3 1101.2 1163 1208.4
1229 1224.9 1200.1 1150.6 1084.7 993.9 890.8 783.6 668.1 552.6
437.2 325.8 222.7 132 57.7 8.2 0
474.3 474.3 478.4 478.4 486.7 499 519.6 544.4 581.5 622.7
668.1 725.9 779.5 837.2 899.1 960.9 1035.2 1101.2 1158.9 1204.3
1224.9 1220.8 1196 1150.6 1080.5 998 890.8 783.6 668.1 552.6
437.2 325.8 226.8 132 57.7 8.2 0
